9120-MT8L-M | M | 8-pin, 20 Amp/500VAC/700 VDC Electrical Module - Connector relocated 180 degrees from standard MT8 - Master side |
9120-MT8-M | M | 8-pin, 20 Amp/500VAC/700 VDC Electrical Module - Master side |
9120-MTS8-M | M | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector - Master side |
9120-MT8L-T | T | 8-pin, 20 Amp/500VAC/700VDC Electrical Module - Connector relocated 180 degrees from standard MT8 - Tool side |
9120-MT8-T | T | 8-pin, 20 Amp/500VAC/700VDC Electrical Module - Tool side |
9120-MTS8-T | T | 8-pin, 20 Amp, 500VAC/700 VDC Electrical Module, axial connector - Tool side |
Description: |
8-pin, 20 Amp, 500VAC/700 VDC Electrical Module |
Weight: |
MT8 and MT8L Masters 1.05 lbs (0.48 kg) MT8 and MT8L Tools 0.72 lbs (0.33T kg) MTS8-M 1.26 lbs (0.57 kg) MTS8 Tool 1.05 lbs (0.48 kg) |
Materials: |
- Aluminum housing
- Precious-metal-plated heads on spring pins
- Precious-metal-plated contact pins
- Nitrile seal.
|
Elec. Rating: |
20 Amp/500VAC, 700VDC |
Operational Temperature Range: |
-20 °F - 150 °F (-28.9 °C - 65.6 °C) |
|
Custom Application QC Models |
|
*May be compatible with other QC models. Please consult an ATI Account Manager for more information.
|
|
|
Master
Side Cable Mount Connector Mates |
|
ATI P/N | Type | Manufacturer Info. |
1510-2312000-08 |
Straight
|
|
1510-2312001-08 |
90°
|
Amphenol | ACS08E22-23S(003) |
Amphenol | SG3108E22-23S (SR) |
Array Corporation | MS3108F22-23S |
|
|
|
|
|
|
Tool
Side Cable Mount Connector Mates |
|
|
|
Cables
There are no Cables associated with this module.
|
|
9630-20-MT8.pdf |
MT8 Module Drawing
|
9630-20-MT8L.pdf |
MT8L Module Drawing
|
9630-20-MTS8.pdf |
MTS8 Module Drawing
|
|
9620-20-F-MT8 Family.pdf |
MT8 Family of Modules Manual (incl MT8,MT8L,MTS8)
|
|
9120-MT8-M |
8-Pin 20A/500VAC/700VDC Electrical Module
|
9120-MTS8-T |
MTS8 Electrical Module, Tool, Axial Connector
|
9120-MT8-T |
8-Pin 20A/500VAC/700VDC Electrical Module
|
9120-MT8L-T |
Tool Electrical Module 8-pin 20 amps @ 500 VAC / 700 VDC. Connector relocated 180 degrees from standard MT8.
|
9120-MT8L-M |
Master Electrical Module 8-pin 20 amps @ 500 VAC / 700 VDC. Connector relocated 180 degrees from standard MT8.
|
9120-MTS8-M |
MTS8 Electrical Module, Master, Axial Connector
|
|
V | Adds Viton as an option. Operational Temperature Range rated to 221°F (105°C). (Add V at the end of the module number, before –M or –T for Master or Tool. No dashes between V and module number.) |
|
|